DIN-Power MH24+7MT-3,0C1-2
Article No.: 09 06 031 6923
Image is for illustration purposes only. Please refer to product description.
DIN-Power MH24+7MT-3,0C1-2
Article No.: 09 06 031 6923
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | DIN 41612 |
Identification | Type MH 24+7 |
Element | Male connector |
Termination method | Faston termination |
---|---|
Wave soldering termination | |
Connection type | Motherboard to daughtercard |
PCB to cable | |
Cable to cable | |
Number of contacts | 31 |
Number of signal contacts | 24 |
Number of power contacts | 7 |
Contact configuration | Rows z, d and b, positions 2, 4, ... , 14, 16 and row z, positions 20, 24, 28, 32 and row d, positions 22, 26, 30 |
Leading contact on position | z2 |
z32 | |
Coding | Hole coding |
Shroud coding | |
Coding with loss of contacts | |
PCB fixing | With fixing flange |
Contact spacing (mating side) | 3.81 mm |
---|---|
5.08 mm | |
Rated current | 6 A |
15 A | |
Rated current | Rated current measured at 20 °C, see derating curve for details |
Rated current (signal) | 6 A |
Rated current (power) | 15 A |
Clearance distance | ≥ 1.6 mm |
≥ 4.5 mm | |
Creepage distance | ≥ 3 mm |
≥ 8 mm | |
Insulation resistance | >1012 Ω |
Contact resistance | ≤ 15 mΩ |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 85 N |
Withdrawal force | ≤ 85 N |
Performance level | 2 |
acc. to IEC 60603-2 | |
Mating cycles | ≥ 400 |
Test voltage U<sub>r.m.s.</sub> | 1.55 kV (contact-contact) |
1.55 kV (contact-ground) | |
3.1 kV (contact-contact) | |
3.1 kV (contact-ground) | |
Isolation group | IIIa (175 ≤ CTI < 400) |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal Mating side, signal contacts |
Silver plated Mating side, power contacts | |
Sn over Ni Termination side, signal contacts | |
Sn over Ni Termination side, power contacts | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 60603-2 (complementary) |
---|---|
UL / CSA | |
Railway classification | F4/I3 acc. to NFF 16-101/102 |
Packaging size | 20 |
---|---|
Net weight | 21.68 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140010963 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next