DIN-Power locking lever right
Article No.: 09 06 000 9919
Image is for illustration purposes only. Please refer to product description.
DIN-Power locking lever right
Article No.: 09 06 000 9919
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | DIN 41612 |
Type of accessory | Locking lever |
Description of the accessory | for shell housing B |
Right |
Isolation group | IIIa (175 ≤ CTI < 400) |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Railway classification | F1/I2 acc. to NFF 16-101/102 |
---|
Packaging size | 100 |
---|---|
Net weight | 1.37 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140009998 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next