har-modular M1-module male angled
Article No.: 02 51 901 0401
Image is for illustration purposes only. Please refer to product description.
har-modular M1-module male angled
Article No.: 02 51 901 0401
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-modular® |
Identification | M1 module |
Element | Male connector |
Description of the contact | Angled |
Width of the module | 10.16 mm |
---|---|
Connection type | Motherboard to daughtercard |
Number of contacts | 1 |
Details | Please order contacts separately. |
Clearance distance | 4 mm in the module |
---|---|
2 mm to module edge | |
Creepage distance | 4 mm in the module |
2 mm to module edge | |
Insulation resistance | >1011 Ω |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 10 N |
Withdrawal force | ≤ 10 N |
Mating cycles | ≥ 500 |
Test voltage U<sub>r.m.s.</sub> | 1.55 kV |
Isolation group | I (600 ≤ CTI) |
Hot plugging | No |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Material | Polyamide (PA) |
---|---|
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
UL / CSA | |
---|---|
Railway classification | F1/I2 acc. to NFF 16-101/102 |
Packaging size | 20 |
---|---|
Net weight | 0.91 kg |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140197688 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next