har-modular T module male angled

Article No.: 02 51 900 0001


NewConfigurable
NewConfigurableMale connector

har-modular T module male angled

Article No.: 02 51 900 0001

to see prices and availability.

Properties Overview

Male connector Angled Polyamide (PA) Black

Product Details


Category Connectors
Series har-modular®
Identification T module
T spacer
Element Male connector
Description of the contact Angled
Width of the module 10.16 mm
Connection type Motherboard to daughtercard
Insulation resistance >1011 Ω
Limiting temperature -55 ... +125 °C
Mating cycles ≥ 500
Isolation group I (600 ≤ CTI)
Hot plugging No
Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
Material Polyamide (PA)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 20
Net weight 1.1 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140197718
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next