har-modular fixing rail 76.10

Article No.: 02 09 500 1015


New
NewFixing rail

har-modular fixing rail 76.10

Article No.: 02 09 500 1015

to see prices and availability.

Properties Overview

Fixing rail Polyamide (PA) Yellow 76.1 mm

Product Details


Category Accessories
Series har-modularĀ®
Type of accessory Fixing rail
Length 76.1 mm
Limiting temperature -55 ... +125 Ā°C
Isolation group I (600 ā‰¤ CTI)
Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
Material (accessories) Polyamide (PA)
Colour (accessories) Yellow
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 100
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140216099
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next