Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Coding | Please order coding pins separately. | Please order coding pins separately. |
Connection type | PCB to cable | PCB to cable |
Number of contacts | 3 | 8 |
Termination method | Reflow soldering termination (THR) | Reflow soldering termination (THR) |
Specifications and approvals | ||
UL / CSA | UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677 | UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677 |
Approvals | CE|UKCA | CE|UKCA |
Technical characteristics | ||
Contact rows | 1 | 1 |
Pollution degree | 3 | 3 |
Contact spacing (termination side) | 5.08 mm | 5.08 mm |
Rated voltage | 250 V | 250 V |
Rated impulse voltage | 4 kV | 4 kV |
Rated current | 15 A | 15 A |
Limiting temperature | -40 ... +110 °C | -40 ... +110 °C |
Isolation group | I (600 ≤ CTI) | I (600 ≤ CTI) |
Insulation resistance | 109 Ω | 109 Ω |
Contact resistance | ≤ 15 mΩ | ≤ 15 mΩ |
Insertion force | ≤ 9 N | ≤ 24 N |
Withdrawal force | ≥ 4.5 N | ≥ 12 N |
Identification | ||
Category | Connectors | Connectors |
Element | Header | Header |
Specification | Vertical | Vertical |
Series | har-flexicon@ | har-flexicon@ |
Material properties | ||
Material (insert) | Polyamide (PA)|Polyphthalamide (PPA) | Polyamide (PA)|Polyphthalamide (PPA) |
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
Surface (contacts) | Sn over Ni Mating side|Sn over Ni Termination side | Sn over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 0.01 g | 2.73 g |
GTIN | 5713140113237 | 5713140114012 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Italy | Italy |
Packaging size | 200 | 100 |