har-flexicon 3,50 MTV-10 TB50 BK SL
Article No.: 14 12 101 4005 000
Image is for illustration purposes only. Please refer to product description.
har-flexicon 3,50 MTV-10 TB50 BK SL
Article No.: 14 12 101 4005 000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-flexicon® |
Element | Header |
Specification | Vertical |
Termination method | Reflow soldering termination (THR) |
---|---|
Connection type | PCB to cable |
Number of contacts | 10 |
Coding | Please order coding pins separately. |
PCB fixing | With thread flange |
Contact rows | 1 |
---|---|
Contact spacing (termination side) | 3.5 mm |
Rated current | 11 A |
Rated voltage | 150 V |
Rated impulse voltage | 2.5 kV |
Pollution degree | 3 |
Insulation resistance | >109 Ω |
Contact resistance | ≤ 15 mΩ |
Limiting temperature | -40 ... +110 °C |
Insertion force | ≤ 30 N |
Withdrawal force | ≥ 15 N |
Isolation group | I (600 ≤ CTI) |
Material (insert) | Polyamide (PA) |
---|---|
Polyphthalamide (PPA) | |
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Sn over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
UL / CSA | |
---|---|
Approvals | CE |
UKCA |
Packaging size | 50 |
---|---|
Country of origin | Italy |
European customs tariff number | 85366990 |
GTIN | 5713140206458 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next