Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Connection type
PCB to cable
PCB to cable
Number of contacts
3
3
Pack contents
Sample
600 pieces on a reel
Termination method
Reflow soldering termination (SMT)
Reflow soldering termination (SMT)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Technical characteristics
Insulation resistance
109 Ω
109 Ω
Creepage distance
‌ 1.6 mm
‌ 1.6 mm
Insertion force
≤ 15 N
≤ 15 N
Withdrawal force
≥ 3 N
≥ 3 N
Contact rows
1
1
Pollution degree
3
3
Contact spacing (termination side)
2.54 mm
2.54 mm
Rated voltage
160 V
160 V
Rated impulse voltage
2.5 kV
2.5 kV
Clearance distance
‌ 1.5 mm
‌ 1.5 mm
Rated current
‌ 6 A
‌ 6 A
Vibration resistance
5-150 Hz, 5 g, 0.35 mm, 2h/axis
5-150 Hz, 5 g, 0.35 mm, 2h/axis
Limiting temperature
-40 ... +125 °C
-40 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Contact resistance
≤ 20 mΩ
≤ 20 mΩ
Identification
Category
Connectors
Connectors
Element
Header
Header
Specification
Horizontal|With guiding pin
Horizontal|With guiding pin
Series
har-flexicon@
har-flexicon@
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Liquid crystal polymer (LCP)
Colour (insert)
White
White
China RoHS
e
e
ELV status
compliant
compliant
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
RoHS
compliant
compliant
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
Surface (contacts)
Sn over Ni Mating side|Sn over Ni Termination side
Sn over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy|Spring steel
Copper alloy|Spring steel
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
0.8 g
23 g
GTIN
5713140205840
5713140205918
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Vietnam
Vietnam
Packaging size
1
1