Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Connection type | PCB to cable | PCB to cable |
Number of contacts | 4 | 4 |
Pack contents | 560 pieces on reel | Sample |
Termination method | Reflow soldering termination (SMT) | Reflow soldering termination (SMT) |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079 |
Technical characteristics | ||
Insulation resistance | 109 Ω | 109 Ω |
Creepage distance | ≥ 0.45 mm | ≥ 0.45 mm |
Insertion force | 7 N | 7 N |
Withdrawal force | 11 N | 11 N |
Contact rows | 1 | 1 |
Shock resistance | 50 g / 11 ms, 10 shocks / axis and direction | 50 g / 11 ms, 10 shocks / axis and direction |
Pollution degree | 3 | 3 |
Contact spacing (termination side) | 1.27 mm | 1.27 mm |
Rated voltage | 16 V | 16 V |
Rated impulse voltage | 0.5 kV | 0.5 kV |
Clearance distance | ≥ 0.45 mm | ≥ 0.45 mm |
Rated current | 2 A | 2 A |
Vibration resistance | 10-2000 Hz, 1.5 mm/20g, 10 sweep cycles | 10-2000 Hz, 1.5 mm/20g, 10 sweep cycles |
Limiting temperature | -40 ... +125 °C | -40 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Contact resistance | ≤ 20 mΩ | ≤ 20 mΩ |
Identification | ||
Category | Connectors | Connectors |
Element | Header | Header |
Series | har-flexicon@ | har-flexicon@ |
Material properties | ||
Material (insert) | Liquid crystal polymer (LCP) | Liquid crystal polymer (LCP) |
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
Surface (contacts) | Noble metal over Ni Mating side|Sn over Ni Termination side | Noble metal over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 1,218 g | 0.28 g |
GTIN | 5713140112483 | 5713140112490 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Vietnam | Vietnam |
Packaging size | 1 | 1 |