har-flex Power M str 2P SMT PL1 280pcs
Article No.: 15 52 002 2601 000
Image is for illustration purposes only. Please refer to product description.
har-flex Power M str 2P SMT PL1 280pcs
Article No.: 15 52 002 2601 000
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-flex® |
Identification | Power |
Element | Male connector |
Description of the contact | Straight |
Termination method | Reflow soldering termination (SMT) |
---|---|
Connection type | Motherboard to daughtercard |
Mezzanine | |
Number of contacts | 2 |
Details | According to IEC 61984, it is an unencapsulated connector. Protection against electric shock must be ensured by the type of installation by the user. |
Pack contents | 280 pieces on reel |
Contact spacing (termination side) | 2.54 mm |
---|---|
Contact spacing (mating side) | 2.54 mm |
Stacking height | 3.25 mm |
Rated current | 25 A |
Rated voltage | 180 V |
Rated voltage | acc. to IEC 60664-1 |
Rated impulse voltage | 1.5 kV |
Pollution degree | 2 |
Clearance distance | ≥1.74 mm |
Creepage distance | ≥1.74 mm PCB |
≥1.89 mm Connector | |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 25 mΩ |
Limiting temperature | -55 ... +125 °C |
Performance level | 1 |
Mating cycles | ≥ 500 |
Test voltage U<sub>r.m.s.</sub> | 1.39 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Process Sensitivity Level (PSL) | R0 acc. to ECA/IPC/JEDEC J-STD-020D |
Coplanarity of contacts | 0.1 mm |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 1.821 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140203860 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next