Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Details | According to IEC 61984, it is an unencapsulated connector. Protection against electric shock must be ensured by the type of installation by the user. | According to IEC 61984, it is an unencapsulated connector. Protection against electric shock must be ensured by the type of installation by the user. |
Connection type | Motherboard to daughtercard|Extender card | Motherboard to daughtercard|Extender card |
Number of contacts | 2 | 3 |
Pack contents | Sample | Sample |
Termination method | Reflow soldering termination (THR) | Reflow soldering termination (THR) |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
Technical characteristics | ||
Insulation resistance | 1010 Ω | 1010 Ω |
Rated voltage | 180 V | 180 V |
Coplanarity of contacts | 0.1 mm | 0.1 mm |
Creepage distance | ≥0.94 mm PCB|≥1.89 mm Connector | ≥0.94 mm PCB|≥1.89 mm Connector |
Performance level | 1 | 1 |
Contact spacing (mating side) | 2.54 mm | 2.54 mm |
Pollution degree | 2 | 2 |
Mating cycles | ≥ 500 | ≥ 500 |
Contact spacing (termination side) | 2.54 mm | 2.54 mm |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Test voltage Ur.m.s. | 0.84 kV | 0.84 kV |
Process Sensitivity Level (PSL) | R0 acc. to ECA/IPC/JEDEC J-STD-020D | R0 acc. to ECA/IPC/JEDEC J-STD-020D |
Rated impulse voltage | 1.5 kV | 1.5 kV |
Rated current | 29 A | 22 A |
Clearance distance | ≥0.94 mm | ≥0.94 mm |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Contact resistance | ≤ 25 mΩ | ≤ 25 mΩ |
Identification | ||
Identification | Power | Power |
Category | Connectors | Connectors |
Features | Termination method of hold downs: SMT | Termination method of hold downs: SMT |
Element | Female connector | Female connector |
Description of the contact | Angled | Angled |
Series | har-flex@ | har-flex@ |
Material properties | ||
Material (insert) | Liquid crystal polymer (LCP) | Liquid crystal polymer (LCP) |
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
California Proposition 65 substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Noble metal over Ni Mating side|Sn over Ni Termination side | Noble metal over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 0.6 g | |
GTIN | 5713140204645 | 5713140204652 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | China | China |
Packaging size | 1 | 1 |