RJI DB Cat6a Cable Assy green PUR 2,5m
Article No.: 09 48 474 7744 025
Image is for illustration purposes only. Please refer to product description.
RJI DB Cat6a Cable Assy green PUR 2,5m
Article No.: 09 48 474 7744 025
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | HARTING IE Cat.6A 4x2xAWG26/7 PUR green Show details |
---|---|
Connector 1 | DualBoot RJ45 IP20Cat.6A8pol overm green Show details |
Connector 2 | DualBoot RJ45 IP20Cat.6A8pol overm green Show details |
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING DualBoot RJ45 |
Connector 2 | HARTING DualBoot RJ45 |
Type of cable | Copper cable (round) |
Cable length | 2.5 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
---|---|
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
‌ 10 Gbit/s | |
Limiting temperature | -40 ... +80 °C unmoved |
-40 ... +80 °C moved |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Green |
Specifications | IEC 60332-1-2 Flame retardancy |
---|---|
IEC 60754-1 Halogen freeness | |
EN 60811-404 Oil resistance | |
UN/ECE-R 118 fire protection for rolling stock | |
UL / CSA |
Packaging size | 1 |
---|---|
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140256071 |
eCl@ss | 27060308 Patch cord copper (data cable) |
Previous
Next