InduCom knurled screw, M3,for D-Sub met.
Article No.: 09 67 002 9017
Image is for illustration purposes only. Please refer to product description.
InduCom knurled screw, M3,for D-Sub met.
Article No.: 09 67 002 9017
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Knurled screw |
Description of the accessory | Thread M3 |
Ambient temperature | -20 ... +90 °C |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 100 |
---|---|
Net weight | 4.75 g |
Country of origin | Germany |
European customs tariff number | 73181558 |
GTIN | 5713140088085 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next