Han PushPull Signal 10p Aida Kuppl. rund
Article No.: 61 04 201 1086 00
Image is for illustration purposes only. Please refer to product description.
Han PushPull Signal 10p Aida Kuppl. rund
Article No.: 61 04 201 1086 00
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Han® PushPull (V14) |
Identification | Signal |
Element | Connector sets |
Specification | AIDA compliant |
Coupling | |
Features | Intuitive locking mechanism |
Termination method | IDC termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 10 |
Locking type | PushPull |
Pack contents | Hoods/Housings |
Panel feed through | |
Insert | |
Cable gland | |
Reduced size | |
O-ring seal | |
Crimp contact |
Conductor cross-section | 0.25 ... 0.82 mm² Stranded |
---|---|
0.26 ... 0.32 mm² Solid | |
Conductor cross-section [AWG] | AWG 24 ... AWG 18 |
Wire outer diameter | ≤ 2.1 mm |
Rated current | 5 A |
Rated voltage | 50 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Noble metal over Ni Termination side | |
Material (hood/housing) | Aluminium die-cast |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 61076-3-117 Variant 14 (V14) |
---|---|
IEC 61076-3-119 Mating face | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 125 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140223585 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next