Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
PCB fixing
With fixing flange
With fixing flange|With snap-in clip
Coding
Coding with loss of contacts
Coding with loss of contacts
Connection type
Motherboard to daughtercard|Mezzanine
Motherboard to daughtercard|Mezzanine
Number of contacts
32
32
Termination length
4.5 mm
4.5 mm
Termination method
Wave soldering termination
Wave soldering termination
Contact configuration
Rows a and b, positions 1, 2, ... , 15, 16
Rows a and b, positions 1, 2, ... , 15, 16
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F4/I3 acc. to NFF 16-101/102
F4/I3 acc. to NFF 16-101/102
Specifications
IEC 60603-2 (complementary)
IEC 60603-2 (complementary)
Technical characteristics
Insulation resistance
1012 Ω
1012 Ω
Creepage distance
≥ 1 mm
≥ 1 mm
Hot plugging
No
No
Insertion force
≤ 30 N
≤ 30 N
Withdrawal force
≤ 20 N
≤ 20 N
Rated current
‌ 2 A
‌ 2 A
Performance level
2|acc. to IEC 60603-2
2|acc. to IEC 60603-2
Contact rows
2
2
Contact spacing (mating side)
2.54 mm
2.54 mm
Mating cycles
≥ 400
≥ 400
Contact spacing (termination side)
2.54 mm
2.54 mm
Test voltage Ur.m.s.
1 kV
1 kV
Clearance distance
≥ 1 mm
≥ 1 mm
PCB thickness
‌1.6 mm +2.4 ‌
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Contact resistance
≤ 20 mΩ
≤ 20 mΩ
Identification
Identification
Type 2B
Type 2B
Category
Connectors
Connectors
Element
Female connector
Female connector
Description of the contact
Straight
Straight
Series
DIN 41612
DIN 41612
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Thermoplastic resin, glass-fibre filled
Colour (insert)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)
Fire protection on railway vehicles
EN 45545-2 (2020-08)
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
R26
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
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
5 g
5.62 g
GTIN
5713140041127
5713140041196
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
Packaging size
130
130