DIN-Signal 2B032FS-2,9C1-2-NFF

Article No.: 09 22 232 6824 222


Female connector

DIN-Signal 2B032FS-2,9C1-2-NFF

Article No.: 09 22 232 6824 222

to see prices and availability.

0
0

Properties Overview

Female connector Wave soldering termination Rated current: ‌2 A Contacts: 32 Straight Copper alloy Noble metal over Ni Mating side, Sn over Ni Termination side Performance level: 2, acc. to IEC 60603-2 Coding: Coding with loss of contacts PCB fixing: With fixing flange, With snap-in clip Thermoplastic resin, glass-fibre filled RAL 7035 (light grey)

Product Details


Category Connectors
Series DIN 41612
Identification Type 2B
Element Female connector
Description of the contact Straight
Termination method Wave soldering termination
Connection type Motherboard to daughtercard
Mezzanine
Number of contacts 32
Contact configuration Rows a and b, positions 1, 2, ... , 15, 16
Termination length 2.9 mm
Coding Coding with loss of contacts
PCB fixing With fixing flange
With snap-in clip
Contact rows 2
Contact spacing (termination side) 2.54 mm
Contact spacing (mating side) 2.54 mm
Rated current ‌ 2 A
Rated current Rated current measured at 20 °C, see derating curve for details
Clearance distance ≥ 1 mm
Creepage distance ≥ 1 mm
Insulation resistance >1011 Ω
Contact resistance ≤ 20 mΩ
Limiting temperature -55 ... +125 °C
Insertion force ≤ 30 N
Withdrawal force ≤ 20 N
Performance level 2
acc. to IEC 60603-2
Mating cycles ≥ 400
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group II (400 ≤ CTI < 600)
PCB thickness ‌1.6 mm +2.4 ‌
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled
Colour (insert) RAL 7035 (light grey)
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Specifications IEC 60603-2 (complementary)
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 130
Net weight 6.7 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140041110
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next