D SUB long jack screw 4-40 UNC for hood
Article No.: 09 67 002 9029
Image is for illustration purposes only. Please refer to product description.
D SUB long jack screw 4-40 UNC for hood
Article No.: 09 67 002 9029
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Knurled screw |
Description of the accessory | Spare part |
Thread 4-40 UNC |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel |
Packaging size | 100 |
---|---|
Net weight | 3 g |
Country of origin | Sweden |
European customs tariff number | 74153300 |
GTIN | 5713140088146 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next