Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Pack contents | 10000 pieces on reel|Unrolling left reversed | |
Manufacturing process | Stamped contacts | Stamped contacts |
Gender | Female | Female |
Technical characteristics | ||
Performance level | 2|acc. to CECC 75301-802 | 2|acc. to CECC 75301-802 |
Mating cycles | ≥ 250 | ≥ 250 |
Wire outer diameter | ≤1.02 mm | ≤1.02 mm |
Contact resistance | ≤ 10 mΩ | ≤ 10 mΩ |
Stripping length | 2.5 ... 3 mm | 2.5 ... 3 mm |
Conductor cross-section [AWG] | AWG 28 ... AWG 24 | AWG 28 ... AWG 24 |
Conductor cross-section | 0.09 ... 0.25 mm² | 0.09 ... 0.25 mm² |
Identification | ||
Identification | Standard | Standard |
Type of contact | Crimp contact | Crimp contact |
Category | Contacts | Contacts |
Series | D-Sub | D-Sub |
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
California Proposition 65 substances | Not contained | Yes |
REACH SVHC substances | Not contained | Not contained |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27440204 Contact for industrial connectors | 27440204 Contact for industrial connectors |
Net weight | 0.14 g | 2,120 g |
GTIN | 5713140086913 | 5713140086821 |
ETIM | EC000796 | EC000796 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 500 | 1 |