D-SUB 37M-IDC
Article No.: 09 66 428 6700
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Standard |
Element | Connector |
Description of the contact | Stamped |
Straight |
Termination method | IDC insulation displacement termination |
---|---|
Gender | Male |
Size | D-Sub 4 |
Connection type | PCB to cable |
Cable to cable | |
Number of contacts | 37 |
Locking type | Fixing flange with feed through hole Ø 3.1 mm |
Conductor cross-section | 0.09 ... 0.13 mm² |
---|---|
Conductor cross-section [AWG] | AWG 28 ... AWG 26 |
Rated current | 2 A |
Clearance distance | ≥ 0.7 mm |
Creepage distance | ≥ 0.7 mm |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 10 mΩ |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 123 N |
Withdrawal force | ≥ 11 N |
≤ 82 N | |
Performance level | 2 |
acc. to CECC 75301-802 | |
Mating cycles | ≥ 250 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP) |
---|---|
Shell: Plated steel | |
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | DIN 41652 |
---|---|
UL / CSA |
Packaging size | 50 |
---|---|
Net weight | 16 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140085275 |
ETIM | EC001136 |
eCl@ss | 27440214 D-Sub coupler |
Previous
Next