AIDA H-distributor
Article No.: 61 12 204 0001 02
Image is for illustration purposes only. Please refer to product description.
AIDA H-distributor
Article No.: 61 12 204 0001 02
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Energy distributors |
---|---|
Series | HanĀ® PushPull (V14) |
Identification | AIDA H-distributor |
Element | Energy distributor |
Specification | Distributor |
With 4x PushPull interface | |
AIDA compliant | |
Features | Intuitive locking mechanism |
Termination method | HanĀ® PushPull (V14) |
---|---|
Number of contacts | 5 |
Locking type | PushPull |
Pack contents | Distributor |
2 fixing screws | |
4 Transport protection covers | |
2 distance sleeves |
Rated current | ā 15 A |
---|---|
Rated voltage | 24 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Limiting temperature | ā0 ... +55 Ā°C |
Storage temperature | -40 ... +70 Ā°C |
Mating cycles | ā„ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
Material (insert) | Polyamide (PA) |
---|---|
Material (contacts) | Copper alloy |
Material (hood/housing) | Zinc die-cast |
Packaging size | 1 |
---|---|
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140223899 |
ETIM | EC001264 |
eCl@ss | 27440190 Industry connector (unspecified) |
Previous
Next