InduCom 15p S40°-entry kn-screw M3
Article No.: 61 03 001 3014
Image is for illustration purposes only. Please refer to product description.
InduCom 15p S40°-entry kn-screw M3
Article No.: 61 03 001 3014
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub InduCom |
Type of hood/housing | Shell housing |
Description of hood/housing | With internal earth |
Size | D-Sub 2 |
---|---|
Version | 40° side entry |
Number of cable entries | 1 |
Cable entry | 1x |
Strain relief | An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable. |
Locking type | Knurled screw Thread M3 |
ground connection | With internal grounding block |
2 parts | Yes |
Separable | Yes |
Tightening torque | 0.4 Nm ground connection |
---|---|
0.4 Nm cover screw | |
0.4 Nm Locking screw | |
Ambient temperature | -20 ... +90 °C |
Degree of protection acc. to IEC 60529 | IP30 |
Material (hood/housing) | Zinc die-cast |
---|---|
Material (screw) | Steel, nickel plated |
Length | 34.7 mm |
Width | 39.3 mm |
Height | 14.8 mm |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 44 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140158030 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next