har-speed M12 gender changer
Article No.: 21 03 381 6815
Image is for illustration purposes only. Please refer to product description.
har-speed M12 gender changer
Article No.: 21 03 381 6815
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Circular connectors M12 |
Connector 1 | Female |
8 poles | |
X-coding | |
Type of accessory | Gender changer |
Description of the accessory | Panel feed through |
Gender | Female |
---|---|
Coding | X-coding |
Locking type | Screw locking |
Rated current | ‌ 0.5 A |
---|---|
Rated voltage | ‌ 48 V AC |
‌ 60 V DC | |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Data rate | ‌ 10 Mbit/s |
‌ 10 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Material (hood/housing) | Zinc die-cast |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 61076-2-109 |
---|---|
UL / CSA | |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 50 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140138490 |
ETIM | EC001264 |
eCl@ss | 27440190 Industry connector (unspecified) |
Previous
Next