HPP V4 RJ45 coupler Cat.6A
Article No.: 09 45 345 1560
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING PushPull (V4) |
Identification | RJ45 |
Element | Coupler |
Shielding | Fully shielded, 360° shielding contact |
---|---|
Number of contacts | 8 |
Locking type | PushPull |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
---|---|
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
‌ 10 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Material (hood/housing) | Thermoplastic |
---|---|
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|---|
EN 45545-2 | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 35 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140059979 |
ETIM | EC001264 |
eCl@ss | 27440190 Industry connector (unspecified) |
Previous
Next