Han3M RJ45 Cat5 coupler 8p
Article No.: 09 45 215 1110
Image is for illustration purposes only. Please refer to product description.
Han3M RJ45 Cat5 coupler 8p
Article No.: 09 45 215 1110
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | RJ45 |
Element | Double coupling |
Specification | incl. installation frame metal |
Size | 3 A |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene |
Approvals | DNV GL |
---|---|
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 127 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140059634 |
ETIM | EC001264 |
eCl@ss | 27440190 Industry connector (unspecified) |
Previous
Next