RJI DB Cat6a Cable Assy green PUR 1,5m

Article No.: 09 48 474 7744 015


New
NewCable assemblies

RJI DB Cat6a Cable Assy green PUR 1,5m

Article No.: 09 48 474 7744 015

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 1.5 m

Product Details


Type of cable
HARTING IE Cat.6A 4x2xAWG26/7 PUR green
Show details
Connector 1
DualBoot RJ45 IP20Cat.6A8pol overm green
Show details
Connector 2
DualBoot RJ45 IP20Cat.6A8pol overm green
Show details
Category System cabling
Series RJ45
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 HARTING DualBoot RJ45
Connector 2 HARTING DualBoot RJ45
Type of cable Copper cable (round)
Cable length 1.5 m
Number of cores 8
Core structure 4x 2x AWG 26/7
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +80 °C unmoved
-40 ... +80 °C moved
Material (cable) PUR (polyurethane)
Colour (cable) Green
Specifications IEC 60332-1-2 Flame retardancy
IEC 60754-1 Halogen freeness
EN 60811-404 Oil resistance
UN/ECE-R 118 fire protection for rolling stock
UL / CSA UL 1863 DUXR.E470046
Packaging size 1
Net weight 90 g
Country of origin Latvia
European customs tariff number 85444290
GTIN 5713140256057
eCl@ss 27060308 Patch cord copper (data cable)
Previous
Next