Locking hook for hoods
Article No.: 09 67 002 9031
Image is for illustration purposes only. Please refer to product description.
Locking hook for hoods
Article No.: 09 67 002 9031
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Locking hook |
Details | Order 2 pieces for one shell housing. |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 100 |
---|---|
Net weight | 0.1 g |
Country of origin | Germany |
European customs tariff number | 73181558 |
GTIN | 5713140088160 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next