Han PushPull Power metal base panel
Article No.: 09 35 002 0303
Image is for illustration purposes only. Please refer to product description.
Han PushPull Power metal base panel
Article No.: 09 35 002 0303
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Han® PushPull (V14) |
Type of hood/housing | Bulkhead mounted housing |
Locking type | PushPull |
---|
Limiting temperature | -40 ... +70 °C |
---|---|
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Nickel plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Specifications | IEC 61076-3-117 |
---|---|
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 12.68 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140053595 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next