Han 3A-SL Thermoplasitc (black) 300 PU
Article No.: 09 00 000 5242 XL
Image is for illustration purposes only. Please refer to product description.
Han 3A-SL Thermoplasitc (black) 300 PU
Article No.: 09 00 000 5242 XL
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Locking levers |
Size | 3 A |
---|---|
Locking type | Single locking lever |
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-2) |
R23 (HL 1-2) |
Packaging size | 300 |
---|---|
Net weight | 6.333 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140190818 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next