DSUB SCREW-LOCK MA 50P TIN
Article No.: 09 67 001 9970
Image is for illustration purposes only. Please refer to product description.
DSUB SCREW-LOCK MA 50P TIN
Article No.: 09 67 001 9970
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Screw locking |
Description of the accessory | for use without Hoods/Housings |
Size | D-Sub 5 |
---|---|
Details | Order 2 pieces for one connector. |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 100 |
---|---|
Net weight | 1.36 g |
Country of origin | Hungary |
European customs tariff number | 73181558 |
GTIN | 5713140087767 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next