Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Pack contents | 10000 pieces on reel|Unrolling left reversed | |
Manufacturing process | Stamped contacts | Stamped contacts |
Gender | Male | Male |
Technical characteristics | ||
Performance level | 2|acc. to CECC 75301-802 | 2|acc. to CECC 75301-802 |
Mating cycles | ≥ 250 | ≥ 250 |
Wire outer diameter | ≤1.52 mm | ≤1.52 mm |
Contact resistance | ≤ 10 mΩ | ≤ 10 mΩ |
Stripping length | 2.5 ... 3 mm | 2.5 ... 3 mm |
Conductor cross-section [AWG] | AWG 24 ... AWG 20 | AWG 24 ... AWG 20 |
Conductor cross-section | 0.25 ... 0.52 mm² | 0.25 ... 0.52 mm² |
Identification | ||
Identification | Standard | Standard |
Type of contact | Crimp contact | Crimp contact |
Category | Contacts | Contacts |
Series | D-Sub | D-Sub |
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
eCl@ss | 27440204 Contact for industrial connectors | 27440204 Contact for industrial connectors |
Net weight | 0.1 g | 2,500 g |
GTIN | 5713140087095 | 5713140087002 |
ETIM | EC000796 | EC000796 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 500 | 1 |