DIN-Power identification strip
Article No.: 09 06 000 9939
Image is for illustration purposes only. Please refer to product description.
DIN-Power identification strip
Article No.: 09 06 000 9939
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | DIN 41612 |
Type of accessory | Identification strip |
Description of the accessory | for female connectors with wrap posts |
Type F |
Material (accessories) | Thermoplastic |
---|---|
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 72 |
---|---|
Net weight | 2.14 g |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140010093 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next