Crimping tool Han-Fast Lock 1.5/2.5 mm²
Article No.: 09 99 000 0876
Image is for illustration purposes only. Please refer to product description.
Crimping tool Han-Fast Lock 1.5/2.5 mm²
Article No.: 09 99 000 0876
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Hand crimping tool |
Description of the tool | Angled |
for Han-Fast® Lock single contact |
Conductor cross-section | 1.5 ... 2.5 mm² |
---|
Packaging size | 1 |
---|---|
Net weight | 613.84 g |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140277946 |
ETIM | EC000168 |
eCl@ss | 21043811 Crimping pliers |
Previous
Next