D-Sub 15P plast hood 1str-ent slo 4-40 s
Article No.: 09 67 015 0442
Image is for illustration purposes only. Please refer to product description.
D-Sub 15P plast hood 1str-ent slo 4-40 s
Article No.: 09 67 015 0442
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub |
Type of hood/housing | Shell housing |
Description of hood/housing | Cover can be screwed on |
Size | D-Sub 2 |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x |
Cable fixing | Cable clamp |
Locking type | With short locking screws Thread 4-40 UNC |
2 parts | Yes |
Separable | Yes |
Tightening torque | 0.25 Nm Cable clamp screw |
---|---|
0.25 Nm cover screw | |
0.4 Nm Locking screw | |
Ambient temperature | -20 ... +90 °C |
Degree of protection acc. to IEC 60529 | IP30 |
Cable diameter | 3.3 ... 8.5 mm |
Material (hood/housing) | Thermoplastic |
---|---|
Colour (hood/housing) | Black |
Length | 33 mm |
Width | 40 mm |
Height | 15.2 mm |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
6(c): Copper alloy containing up to 4 % lead by weight | |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | c3c36a64-4181-41a7-bdc6-2bc2fd6fd011 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene |
Packaging size | 1 |
---|---|
Net weight | 14 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140090484 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next