D SUB metallized plastic top entry hood
Article No.: 09 67 009 0425
Image is for illustration purposes only. Please refer to product description.
D SUB metallized plastic top entry hood
Article No.: 09 67 009 0425
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub |
Type of hood/housing | Shell housing |
Description of hood/housing | Cover lockable |
Size | D-Sub 1 |
---|---|
Shielding | Shielded |
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x |
Cable fixing | Cable clamp |
Cable grommet | |
Locking type | Knurled screw Thread 4-40 UNC |
2 parts | Yes |
Separable | Yes |
Pack contents | incl. grommet set halves |
Tightening torque | 0.4 Nm Locking screw |
---|---|
0.4 Nm Cable clamp screw | |
Ambient temperature | -55 ... +110 °C |
Cable diameter | 11.5 mm |
Material (hood/housing) | Thermoplastic |
---|---|
Surface (hood/housing) | Metallised |
Length | 32.5 mm |
Width | 38 mm |
Height | 15 mm |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 10 |
---|---|
Net weight | 18 g |
Country of origin | Sweden |
European customs tariff number | 85389099 |
GTIN | 5713140089044 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next