DSUB LOCKING-BOLT UNC TIN
Article No.: 09 67 001 9973
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Locking bolt |
Details | Order 2 pieces for one connector. |
---|
Tightening torque | ≤0.4 Nm |
---|
Surface (locking) | Tin plated |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 100 |
---|---|
Net weight | 1.486 g |
Country of origin | Hungary |
European customs tariff number | 85389099 |
GTIN | 5713140087798 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next