HPP V4 RJ45 10G plug Cat6 8p, metal
Article No.: 09 45 195 1560
Image is for illustration purposes only. Please refer to product description.
HPP V4 RJ45 10G plug Cat6 8p, metal
Article No.: 09 45 195 1560
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING PushPull (V4) |
Identification | RJ45 |
Element | Connector sets |
Termination method | IDC termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Locking type | PushPull |
Pack contents | incl. housing with RJ45 connector, shielding and cable gland |
Conductor cross-section | 0.1 ... 0.32 mm² Stranded |
---|---|
0.22 ... 0.32 mm² Solid | |
Conductor cross-section [AWG] | AWG 27/7 ... AWG 22/7 Stranded |
AWG 27/1 ... AWG 22/1 Solid | |
Transmission characteristics | Cat. 6 Class EA up to 500 MHz |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
‌ 10 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP65 |
Cable diameter | 4.9 ... 8.6 mm |
Material (hood/housing) | Zinc die-cast |
---|---|
Colour (hood/housing) | silver |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Lead | |
ECHA SCIP number | 2d63e3a4-7abb-4e67-bb13-55bff2df44a0 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Nickel |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|---|
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 91 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140059504 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next