Han 3A RJ45 10G Cat6 plug insert, 8p IDC
Article No.: 09 45 100 1560
Image is for illustration purposes only. Please refer to product description.
Han 3A RJ45 10G Cat6 plug insert, 8p IDC
Article No.: 09 45 100 1560
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | RJ45 |
Element | Cable connector |
Specification | RJ45 |
Termination method | IDC termination |
---|---|
Size | 3 A |
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Pack contents | Connector insert |
Conductor cross-section | 0.1 ... 0.32 mm² Stranded |
---|---|
0.22 ... 0.32 mm² Solid | |
Conductor cross-section [AWG] | AWG 27/7 ... AWG 22/7 Stranded |
AWG 27/1 ... AWG 22/1 Solid | |
Wire outer diameter | 1.6 mm |
Transmission characteristics | Cat. 6 Class EA up to 500 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Cable diameter | 6.5 ... 9.5 mm |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel |
UL / CSA | |
---|---|
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 32.38 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140058699 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next