Crimp die 120mm² for 120 kN tool
Article No.: 09 99 000 0869
Image is for illustration purposes only. Please refer to product description.
Crimp die 120mm² for 120 kN tool
Article No.: 09 99 000 0869
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Crimp die |
Description of the tool | for 120 kN tool |
Details | Identification 20 |
---|---|
TC 350, TC 650 | |
Pressing width 14 mm | |
Pack contents | Supplied as a pair |
Conductor cross-section | 120 mm² |
---|---|
Cycles cleaning / inspection | 100 |
Cycles crimp check | 1,000 |
Cycles service / maintenance | 35.000 |
Specifications | DIN 46235 |
---|
Packaging size | 1 |
---|---|
Net weight | 223 g |
Country of origin | Germany |
European customs tariff number | 85359000 |
GTIN | 5713140108127 |
ETIM | EC001282 |
eCl@ss | 21043852 Insert for crimp tool |
Previous
Next