Han-Modular RJ45 GL Cat6A plug 8p

Article No.: 09 45 400 1520


Configurable
ConfigurablePiercing termination

Han-Modular RJ45 GL Cat6A plug 8p

Article No.: 09 45 400 1520

to see prices and availability.

Properties Overview

Piercing termination Male Contacts: 8 Polycarbonate (PC) RAL 7032 (pebble grey)

Product Details


Category Inserts
Element Data connectors
Specification RJ Industrial RJ45 Gigalink connector set
Termination method Piercing termination
Gender Male
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
Conductor cross-section [AWG] AWG 28 ... AWG 24
Wire outer diameter ‌1 mm
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +70 Â°C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number 1e38d35d-d1be-4585-8e03-95faccd739bf
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 60664-1
IEC 61984
IEC 60603-7
EN 45545-2 Fire protection on railway vehicles
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Approvals DNV GL
Packaging size 1
Net weight 20 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140060005
ETIM EC000438
eCl@ss 27440218 Module for industrial connectors (data)
Previous
Next