DIN-Signal harbus64 shroud f. pcb 5,2
Article No.: 02 44 000 0004
Image is for illustration purposes only. Please refer to product description.
DIN-Signal harbus64 shroud f. pcb 5,2
Article No.: 02 44 000 0004
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | har-bus® 64 |
Type of accessory | Pin shroud |
Isolation group | IIIa (175 ≤ CTI < 400) |
---|---|
PCB thickness | 5.2 mm ±0.3 |
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Railway classification | F1/I2 acc. to NFF 16-101/102 |
---|
Packaging size | 100 |
---|---|
Net weight | 6.22 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140000544 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next