Han TC350 PE male contact 70 mm²
Article No.: 09 11 000 6174
![Han TC350 PE male contact 70 mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_11_000_6174_RGB02/09_11_000_6174_RGB02_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han TC350 PE male contact 70 mm²](/assets/images/3d-gallery-thumbnail.png)
![Han TC350 PE male contact 70 mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_11_000_6174_RGB02/09_11_000_6174_RGB02_S.jpg)
Han TC350 PE male contact 70 mm²
Article No.: 09 11 000 6174
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | TC 350 |
Type of contact | PE contact |
Termination method | Crimp termination |
---|---|
Gender | Male |
Manufacturing process | Turned contacts |
Details | The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions. |
Conductor cross-section | 70 mm² |
---|---|
Rated current | ≤ 350 A |
Contact resistance | ≤ 0.3 mΩ |
Stripping length | 28 mm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Vibration resistance | Category 2 acc. to IEC 61373 |
Shock resistance | Category 2 acc. to IEC 61373 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 149 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140188570 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next