Han PP Power L metal housing

Article No.: 09 35 014 0301


Bulkhead mounted housing

Han PP Power L metal housing

Article No.: 09 35 014 0301

to see prices and availability.
0

Properties Overview

Bulkhead mounted housing PushPull Material (hood/housing): Zinc die-cast Nickel plated Material (seal): NBR

Product Details


Category Connectors
Series Han® PushPull (V14)
Type of hood/housing Bulkhead mounted housing
Locking type PushPull
Limiting temperature -40 ... +70 °C
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP65
IP67
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Nickel plated
Material (seal) NBR
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Specifications IEC/PAS 61076-3-126
UL / CSA UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
Packaging size 1
Net weight 22.7 g
Country of origin Vietnam
European customs tariff number 85389099
GTIN 5713140224094
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next