Han-Modular Pneumatic O-Ring 1,6 - 4mm
Article No.: 09 14 000 9951
![Han-Modular Pneumatic O-Ring 1,6 - 4mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_9951_20220822_163830725/09_14_000_9951_20220822_163830725_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han-Modular Pneumatic O-Ring 1,6 - 4mm
Article No.: 09 14 000 9951
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | O-ring rubber seal |
Material (seal) | Buna-N |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 0.25 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140018792 |
ETIM | EC001181 |
eCl@ss | 23071601 O-ring |
Previous
Next