Han M 24 Gasket 5mm neoprene light grey
Article No.: 09 37 000 9944
![Han M 24 Gasket 5mm neoprene light grey](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_37_000_9944_20220819_210252265/09_37_000_9944_20220819_210252265_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han M 24 Gasket 5mm neoprene light grey
Article No.: 09 37 000 9944
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® M |
Type of accessory | Flange gasket |
Description of the accessory | 5 mm |
Size | 24 B |
---|
Material (seal) | FPM |
---|---|
Colour (seal) | Light grey |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Medium-chain chlorinated paraffins |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Packaging size | 10 |
---|---|
Net weight | 9 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140055100 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next