Han-Eco Mod.16-carrier frame f. HSM/HCC
Article No.: 19 41 000 9973
![Han-Eco Mod.16-carrier frame f. HSM/HCC](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_41_000_9973_RGB01/19_41_000_9973_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Eco Mod.16-carrier frame f. HSM/HCC](/assets/images/3d-gallery-thumbnail.png)
![Han-Eco Mod.16-carrier frame f. HSM/HCC](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_41_000_9973_RGB01/19_41_000_9973_RGB01_S.jpg)
Han-Eco Mod.16-carrier frame f. HSM/HCC
Article No.: 19 41 000 9973
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-Eco® Modular |
Type of accessory | Frame |
Description of the accessory | for surface mounted housings |
for cable to cable housing |
Size | 16 B |
---|
Material (accessories) | Polyamide (PA) |
---|---|
Fibre-glass reinforced | |
Colour (accessories) | RAL 9005 (jet black) |
Packaging size | 1 |
---|---|
Net weight | 22 kg |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140193802 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next