Han-Eco 16A gasket
Article No.: 19 46 000 9997
![Han-Eco 16A gasket](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_46_000_9997_RGB01/19_46_000_9997_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han-Eco 16A gasket
Article No.: 19 46 000 9997
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-Eco® A |
Type of accessory | Profile gasket |
Size | 16 A |
---|
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 2 |
---|---|
Net weight | 2.8 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140191273 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next