Han 6B Docking Frame IP67 fixed
Article No.: 09 30 006 1710
![Han 6B Docking Frame IP67 fixed](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/9/11/09_30_006_1710_RGB01/09_30_006_1710_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 6B Docking Frame IP67 fixed](/assets/images/3d-gallery-thumbnail.png)
![Han 6B Docking Frame IP67 fixed](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/9/11/09_30_006_1710_RGB01/09_30_006_1710_RGB01_S.jpg)
Han 6B Docking Frame IP67 fixed
Article No.: 09 30 006 1710
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Docking frame |
Size | 06 B |
---|---|
Details | Pull-in-range x-axis: ± 1 mm |
Pull-in-range y-axis: ± 1 mm | |
Pull-in-range z-axis: - 0.5 / +1 mm |
Mating cycles | ≥ 500 |
---|---|
Mating cycles with other HMC components | ≥ 10,000 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 7037 (dust grey) |
Material (seal) | NBR |
Material (accessories) | Stainless steel |
Packaging size | 1 |
---|---|
Net weight | 220.8 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140572379 |
ETIM | EC002312 |
eCl@ss | 27440206 Module carrier frame for industrial connectors |
Previous
Next