Han 6B-AGG-R
Article No.: 09 30 006 0381
![Han 6B-AGG-R](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_30_006_0381_RGB01/09_30_006_0381_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 6B-AGG-R](/assets/images/3d-gallery-thumbnail.png)
![Han 6B-AGG-R](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_30_006_0381_RGB01/09_30_006_0381_RGB01_S.jpg)
Han 6B-AGG-R
Article No.: 09 30 006 0381
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® B |
Type of hood/housing | Bulkhead mounted housing |
Type | Low construction |
Size | 6 B |
---|---|
Locking type | Central locking lever (on the hood) |
Field of application | Standard hoods/housings for industrial connectors |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 7037 (dust grey) |
Material (seal) | NBR |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
Approvals | CE |
---|---|
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 69 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140043886 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next