Han 6 HPR Mounting Frame RearFit
Article No.: 09 40 000 9817
![Han 6 HPR Mounting Frame RearFit](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/6/15/09_40_000_9817_RGB01/09_40_000_9817_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 6 HPR Mounting Frame RearFit](/assets/images/3d-gallery-thumbnail.png)
![Han 6 HPR Mounting Frame RearFit](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/6/15/09_40_000_9817_RGB01/09_40_000_9817_RGB01_S.jpg)
Han 6 HPR Mounting Frame RearFit
Article No.: 09 40 000 9817
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Mounting frames |
Description of the accessory | Han® HPR |
Rear mounting |
Size | 6 B |
---|
Material (accessories) | Aluminium die-cast |
---|
Packaging size | 1 |
---|---|
Net weight | 50 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140571570 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next