Han 34HPR O-ring 10pac
Article No.: 09 40 000 9957
![Han 34HPR O-ring 10pac](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/11/14/09_40_000_9957_RGB01/09_40_000_9957_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han 34HPR O-ring 10pac
Article No.: 09 40 000 9957
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR |
Type of accessory | O-ring rubber seal |
Size | 34 HPR |
---|
Material (seal) | EPDM |
---|---|
Colour (seal) | Black |
Packaging size | 10 |
---|---|
Country of origin | China |
European customs tariff number | 40169300 |
GTIN | 5713140279476 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next